Can be mounted up or down
Catalog Number
Category General
Color
Color Generic
Construction Material - Main
Dusk to Dawn
EU RoHS Indicator
Finish Name
Finish Type
Fixture Type
Glass
Indoor/Outdoor
Lamp Included
Lamp Shape
Lamp Type
Lamp Type Actual
Lamp Type Basic
Lifestyle
Mount location
Mounting for outlet box included
Mounting Type
New Products
Number of Lamps
Number of Lamps Total
Post top fits standard
Power Source
Power Source Required?
Prewired
Quick Install canopy
Quick Link connector
Room Type
Socket Base Type - Main
Socket Type
Socket type material
Style
Type
UPC
Warranty Length
Dimensions
Gross Weight with Packaging
Height
Length
Note Weight of fixture exceeds NEC limits
Weight
Width
Width Diameter Descriptor
Lamp Wattage
Voltage Rating
Ground Wire Color
Wire Length
Americans with Disabilities Act
Buy American Compliant
Certified Listed
Certified Listed Location
DarkSky
Energy Efficient
ENERGY STAR Certified
EnergyStar
JA8
Other Heavy Metal Content Indicator
Title 20
Title 22
Title 24
Carton Quantity
Pallet Quantity