PROGRESS LIGHTING
PROG_P550069_135_hero_PRODIMAGE
PROG_P550069_135_hero_PRODIMAGE
play
Barlowe
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+1
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Barlowe Collection Two-Light Stainless Steel and Clear Seeded Glass Farmhouse Style Flush Mount Ceiling Light

$176.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550069-135

Collection name:

Barlowe

Transform your home into a warm and cozy retreat with the Barlowe Collection 2-Light Stainless Steel Clear Seeded Glass Farmhouse Outdoor Flush Mount Ceiling Light. A rustic cross-brace design decorates the charming square silhouette coated in a crisp stainless steel finish. Light sources glow through clear seeded glass panes add an extra pop of rustic personality.

  • Application: Transform your home into a warm and cozy retreat with the Barlowe Collection 2-Light Stainless Steel Clear Seeded Glass Farmhouse Outdoor Flush Mount Ceiling Light ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for farmhouse, coastal, and transitional style settings.
  • Finish: A rustic cross-brace design decorates the charming square silhouette coated in a crisp stainless steel finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow through clear seeded glass panes add an extra pop of rustic personality.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 11-inch length by 11-1/2-inch width by 5-1/2-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P550069-135

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Stainless Steel

Finish Type

Plated

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Patio
  • Hall & Foyer
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247245833

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.5 in x 11 in x 5.5 in

Height

5.5 in

Length

11.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.48 lb

Width

11 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

CSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93116903