PROGRESS LIGHTING
PROG_P3942_09_PRODIMAGE
PROG_P3942_09_PRODIMAGE
PROG_P3701_09_detail3_PRODIMAGE
PROG_pl_lumens_chart
+2
PROG_P3701_09_detail2_PRODIMAGE

Bay Court Collection Two-Light 15" Flush Mount

$427.35 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3942-09

Collection name:

Bay Court

Discover the antique nautical antique charm of this Bay Court Collection Two-Light 15” Flush Mount. An etched glass diffuser is surrounded by a water glass gallery for a clean, beautiful, design. This contemporary interpretation of a classic light fixture is ideal for both indoor and covered outdoor locations in need of overhead illumination. Brushed Nickel finish.

  • This flush mount light fixture from the Baycourt Collection is ideal for any hallway, stairwell, entryway, kitchen, or porch.
  • A contemporary interpretation of antique nautical lanterns is perfect for today's coastal and transitional settings.
  • An etched glass diffuser is surrounded by water glass for a clean, beautiful design
  • The sturdy steel construction is finished in a brushed nickel finish
  • Measures: 15 in x 15 in x 7.375 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3942-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

construction

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Distressed Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional

Type

Flush-Mount

UPC

785247168132

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 7.375 in

Gross Weight with Packaging

15 lb

Height

7.375 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

15 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

20

Resources

Instruction Sheet Number

93039992