PROGRESS LIGHTING
PROG_P350075_009_PRODIMAGE
PROG_P350075_009_PRODIMAGE
PROG_pl_lumens_chart
PROG_carisa_detail2_detailshot
+3
PROG_Flush_Mount_Options_Info-Graphic

Carisa Collection 7-3/8" Flush Mount

$62.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350075-009

Collection name:

Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Flush Mount in a Brushed Nickel finish.

  • The Carisa collection features a classic style
  • Ideal for mid-century modern and vintage electric interiors
  • One light flush mount fixture
  • Popular Brushed Nickel finish
  • A metallic finish supports glossy white glass globes to create a timeless modern design
  • Uses one 75-watt medium base bulb (not included)
  • Inspired by the revival of mid-century fashions
  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors.

Product details

General

Can be mounted up or down

No

Catalog Number

P350075-009

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

E26

Type

Flush-Mount

UPC

785247217014

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.375 in x 7.375 in x 8.75 in

Height

8.75 in

Length

7.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.11 lb

Width

7.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93083234