PROGRESS LIGHTING
PROG_P350075_078_PRODIMAGE
PROG_P350075_078_PRODIMAGE
play
3D View
PROG_P350075_078alt_PRODIMAGE
+8
PROG_PL_1595_eComm Collection Graphics_4.5_Carisa_VG_GeneralLit

Carisa Collection 7-3/8" Flush Mount

$62.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350075-078

Collection name:

Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Flush Mount in a Vintage Gold finish.

  • The Carisa collection features a classic style
  • Ideal for mid-century modern and vintage electric interiors
  • One light flush mount fixture
  • Popular Vintage Gold finish
  • A metallic finish supports glossy white glass globes to create a timeless modern design
  • Uses one 75-watt medium base bulb (not included)
  • Inspired by the revival of mid-century fashions
  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors.

Product details

General

Can be mounted up or down

No

Catalog Number

P350075-078

Category General

Close-to-Ceiling

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

E26

Type

Flush-Mount

UPC

785247217007

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.375 in x 7.375 in x 8.75 in

Height

8.75 in

Length

7.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.11 lb

Width

7.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93083234