PROGRESS LIGHTING
PROG_P350046_020vintage_PRODIMAGE
PROG_P350046_020vintage_PRODIMAGE
play
Hansford_P350046-020
PROG_P350046_020altvintage_PRODIMAGE
+6
PROG_PL_1588_Collectionhangtags12_Handsford-020_GeneralLit

Hansford Collection One-light 10" Flush Mount

$83.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350046-020

Collection name:

Hansford

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in an antique bronze and brass combination finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The one-light flush mount is ideal for bedrooms, bathrooms, hallways and closets.

  • This flush mount light fixture from the Hansford Collection is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Perfect for coastal, farmhouse, and vintage electric style settings
  • Large clear glass globe suspends from an antique bronze with vintage brass accents base
  • Damp location listed for a variety of locations
  • Measures: 10 in x 10 in x 12.625 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P350046-020

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Vintage Electric

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

Traditional/Casual

Type

Flush-Mount

UPC

785247211999

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 12.625 in

Height

12.625 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.75 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93077850