PROGRESS LIGHTING
PROG_P350197_009_hero_PRODIMAGE
PROG_P350197_009_hero_PRODIMAGE
PROG_pl_lumens_chart
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_Hedgerow_Brushed_Nickel_GeneralLit

Hedgerow Collection One-Light Brushed Nickel and Grey Washed Oak Farmhouse Style Flush Mount Ceiling Light

$158.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350197-009

Collection name:

Hedgerow

Experience the perfect blend of farmhouse character and urban sophistication with the Hedgegrow Collection 1-Light Grey Washed Oak Farmhouse Flush Mount Ceiling Light. The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in a grey washed oak finish with beautiful brushed nickel accents that elevates the typically farmhouse aesthetic. The light source peeks through the windowpane design for an overall lighter look and feel.

  • Application: Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 1-Light Grey Washed Oak Farmhouse Flush Mount Ceiling Light ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for farmhouse and coastal style settings.
  • Finish: The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in a grey washed oak finish with beautiful brushed nickel accents that elevates the typical farmhouse aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: The light source peeks through the windowpane design for an overall lighter look and feel.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-3/8-inch width by 8-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with the Terrazzo, Rushton, and Lockhart collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350197-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247247554

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.375 in x 10.375 in x 8 in

Height

8 in

Length

10.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.1 lb

Width

10.375 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93124018