PROGRESS LIGHTING
PROG_P350144_009_hero_PRODIMAGE
PROG_P350144_009_hero_PRODIMAGE
PROG_Mast_Brushed_Nickel_GeneralLit
PROG_pl_lumens_chart
+5
PROG_P350144_009_arm_PRODIMAGE

Mast Collection Two-Light 13" Flush Mount

$179.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350144-009

Collection name:

Mast

Rejuvenate from the rush and flurry of a busy day with the Mast two-light flush mount. The incorporation of faux wood accents and an oversized, Brushed Nickel frame holding etched glass shades creates a natural and organic touch for bathrooms, living rooms, and bedrooms in coastal and modern farmhouse interiors.

  • Optimal for bathrooms, living rooms, hallways, bedrooms, or wherever soothing overhead lighting is desired
  • The incorporation of faux wood accents offers a natural and organic feel for coastal and modern farmhouse interiors
  • Two-light flush mount with a simple, clean design
  • Features a signature, oversized frame banded on its top and bottom
  • Trimmed in metal with faux wood accents
  • An etched glass shade fully encloses the bulb
  • Finished in subtly reflective Brushed Nickel
  • Measures 13 in diameter X 5-1/4 in height
  • Uses two 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P350144-009

Category General

Close-To-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear & Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Coastal
  • Modern Farmhouse

Type

Flush-Mount

UPC

785247232642

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 5.25 in

Height

5.25 in

Length

13 in

Weight

5.85 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93101697