PROGRESS LIGHTING
PROG_P350200_031_hero_PRODIMAGE
PROG_P350200_031_hero_PRODIMAGE
play
3D View
PROG_pl_lumens_chart
+1
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Perimeter Collection Two-Light Matte Black Modern Style Flush Mount Ceiling Light

$121.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350200-031

Collection name:

Perimeter

Inspired by a geometric simplicity, the Perimeter Collection 2-Light Matte Black Modern Flush Mount Ceiling Light. The square frame composed of clean, straight lines is coated in a classic matte black finish. Light sources peek from inside the crisp open-frame design that accentuates the light fixture's modern aesthetic.

  • Application: Inspired by geometric simplicity, the Perimeter Collection 2-Light Matte Black Modern Flush Mount Ceiling Light is ideal for any hallway, porch, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for contemporary, modern, and traditional style settings.
  • Finish: The square frame composed of clean, straight lines is coated in a classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources peek from inside the crisp open-frame design that accentuates the light fixture's modern aesthetic.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch width by 4-1/2-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with the Glayse, Rae, and Elevate collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350200-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Modern
  • New Traditional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247245642

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 4.5 in

Height

4.5 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.34 lb

Width

12 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93129472

Resources and downloads