PROGRESS LIGHTING
PROG_P350205_009_hero_PRODIMAGE
PROG_P350205_009_hero_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_Part2_Rushton_BN_GeneralLit
PROG_pl_lumens_chart
+1
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Rushton Collection Two-Light Brushed Nickel and Clear Glass Industrial Style Flush Mount Ceiling Light

$138.93 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350205-009

Collection name:

Rushton

Integrated historical industrial elegance into your home decor with the Rushton Collection 2-Light Brushed Nickel Clear Glass Industrial Flush Mount Ceiling Light. The circular ceiling plate, smooth light bases, and decorative detail at the bottom of the shade are coated in a beautiful brushed nickel finish. Light sources glow from within the clear glass shade for elegant illumination.

  • Application: Integrate historical industrial elegance into your home decor with the Rushton Collection 2-Light Brushed Nickel Clear Glass Industrial Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, bathroom, or sitting room.
  • Styles: Perfect for farmhouse and urban industrial style settings.
  • Finish: The circular ceiling plate, smooth light bases, and decorative detail at the bottom of the shade are coated in a beautiful brushed nickel finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from within the clear glass shade for elegant illumination.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch diameter by 6-7/8-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs with: Pairs with Hemsworth and Lockhart collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350205-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247246793

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 6.87 in

Height

6.87 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.58 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93130705