PROGRESS LIGHTING
PROG_P350181_031_hero_PRODIMAGE
PROG_P350181_031_hero_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_Part2_Stockbrace_MB_GeneralLit
PROG_pl_lumens_chart
+1
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Stockbrace Collection Three-Light Matte Black and Clear Glass Farmhouse Style Flush Mount Ceiling Light

$187.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350181-031

Collection name:

Stockbrace

Inspired by traditional post-and-beam construction, the Stockbrace Collection 3-Light Matte Black Clear Glass Farmhouse Flush Mount Ceiling Light. The round ceiling plate and stately light bases are coated in a classic matte black finish. Light sources illuminate clear glass shades to complete the clean design.

  • Application: Inspired by traditional post-and-beam construction, the Stockbrace Collection 3-Light Matte Black Clear Glass Farmhouse Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for modern farmhouse style settings.
  • Finish: The round ceiling plate and stately light bases are coated in a classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources illuminate clear glass shades to complete the clean design.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-1/2-inch diameter by 10-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with the Briarwood, Lockhart, and Clarion collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350181-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Craftsman
  • Farmhouse
  • Modern Mountain

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247247233

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.5 in x 12.5 in x 10 in

Height

10 in

Length

12.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.71 lb

Width

12.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93130603