text.skipToContent text.skipToNavigation

Fortune Collection 16" LED Flush Mount

by Progress Lighting 

Collection Name:  Fortune

Catalog ID: P350080-015-30

Fortune LED flush mount fixtures feature beautiful opal glass in an elegant form. The frame and metal fittings are finished in Polished Chrome. Fortune LED offers simple, clean lines to coordinate with Luxe, Transitional and Coastal interiors.

  • Fortune LED flush mount fixtures feature beautiful opal glass in an elegant form
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • Popular Polished Chrome finish
  • The frame and metal fittings feature shiny and sparkly accents for sophisticated design styling
  • 1452 lumens, 83 lumens per watt (source)
  • Fortune LED offers simple, clean lines to coordinate with Luxe, Transitional and Coastal interiors
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

$133.65 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Chrome
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol Triac/Forward Phase or ELV/Reverse Phase
Finish Name Polished Chrome
Finish Type plated
Glass Opal Inner Clear Outer
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Luxury
  • Transitional
  • Coastal
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main LED
Spacing 1.4
Starting Temperature - Minimum -30 °C
Style
  • Luxury
  • Transitional
  • Coastal
Sub Brand Progress LED
UPC 785247220946
Warranty Length 5 year limited warranty

Dimensions

Height 7.625 in
Note Weight of fixture exceeds NEC limits No
Weight 6.18 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 58.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 24 Yes

Resources/Downloads

Photometry

IES Files
PROG_P350080-015-30_17.01956_testlabreports