PROGRESS LIGHTING
PROG_P350116_071_hero_PRODIMAGE
PROG_P350116_071_hero_PRODIMAGE
PROG_P350116-071_detail-montage
PROG_P350116_071_closeup_PRODIMAGE
+4
PROG_pl_lumens_chart
Discontinued
Clearance

Foster Collection 16" Two-Light Flush Mount

$95.20 USD
$220.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350116-071

Collection name:

Foster

Brighten a living room, hallway, bedroom, or wherever overhead lighting is needed with a pinch of antique design with the Foster two-light flush mount. Iron metal arms hold the juxtaposed light bulbs inside the piece, creating a structure that is open, yet intimate. A taste of mixed metal elements makes the fixture ideal for industrial and vintage interiors.

  • Just right for living rooms, hallways, bedrooms, or wherever overhead lighting with a touch of antique detailing is desired
  • Flush mount with rounded, iron metal arms
  • Juxtaposed bulbs are tucked inside the open, yet intimate, design
  • Squared lines and mixed metal elements are ideal for industrial and vintage settings
  • Exposed bulbs held by decorative sockets add a vintage charm
  • Gilded Iron finish complements the fixture’s clean ironwork styling
  • A round, circular base provides a solid foundation for the design
  • Measures 16 in diameter X 6 in height
  • Uses two 60-watt max medium base bulbs, or the LED equivalent, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P350116-071

Category General

Close-To-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Industrial
  • Vintage Electric

Type

Flush-Mount

UPC

785247233533

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 6 in

Height

6 in

Length

16 in

Weight

2.35 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93094651