Can be mounted up or down
No
Catalog Number
P350049-143
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Type
Semi-Flush Convertible
UPC
785247206865
Warranty Length
1-year Limited Warranty
Dimensions
17 in x 17 in x 13.5 in
Height
13.5 in
Length
17 in
Length - Installed
52.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11 lb
Width
17 in
Width Diameter Descriptor
dia.
Lamp Wattage
75 W
Voltage Rating
120 V
Ground Wire Color
copper tinned
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
24
Instruction Sheet Number
93072786