PROGRESS LIGHTING
Image of P350110-009 Kempsey Collection Three-Light Semi-Flush Convertible
Image of P350110-009 Kempsey Collection Three-Light Semi-Flush Convertible
Image of P350110-009 Kempsey Collection Three-Light Semi-Flush Convertible
Image of P350110-009 Kempsey Collection Three-Light Semi-Flush Convertible
+7
Image of P350110-009 Kempsey Collection Three-Light Semi-Flush Convertible

Kempsey Collection Three-Light Semi-Flush Convertible

$330.66 USD
OR

Brand: Progress Lighting

Catalog ID: P350110-009

Collection name: Kempsey

Product details

General

Can be mounted up or down

No

Catalog Number

P350110-009

Category General

Close-To-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Transitional

Type

Semi-Flush Convertible

UPC

785247233472

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.75 in x 21.75 in x 11 in

Height

11 in

Length

21.75 in

Length - Installed

76 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.73 lb

Width

21.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93092423