PROGRESS LIGHTING
PROG_P350146_009_hero_PRODIMAGE
PROG_P350146_009_hero_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

One-Light 11-1/2" Etched Glass Flush Mount

$53.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350146-009

The unbeaten simplicity of the Etched Glass flush mount with its clean, Bushed Nickel finish makes it a necessary addition to transitional setting spaces. The white, etched glass bowl is ideal for lighting well-lived in areas such as a dining room, living room, bedroom, kitchen, or for lining in a hallway or on a staircase to guide the way.

  • Perfect in pairs in a dining room, living room, bedroom, kitchen, or to use in multiples in a hallway or to line a staircase
  • Clean, straightforward design makes it ideal for use in Transitional settings
  • One-light flush mount with a minimalist look
  • Wide, metal band in crown molding-inspired adds architectural detail
  • White, etched glass bowl emits a soft, comfortable glow
  • Finished in subtly reflective Brushed Nickel
  • Measures 11-1/2 in diameter X 3-3/4 in height
  • Uses one 60-watt max medium bulb, or the LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P350146-009

Category General

Close-To-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

Transitional

Type

Flush-Mount

UPC

785247232383

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.5 in x 11.5 in x 3.75 in

Height

3.75 in

Length

11.5 in

Weight

2.64 lb

Width

11.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

84

Resources

Instruction Sheet Number

93101644