PROGRESS LIGHTING
PROG_P3720_09_PRODIMAGE
PROG_P3720_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_P3720-09_ctc-or-hanging
+4
PROG_P3739_09_shade_PRODIMAGE

Arden Collection Two-Light 14" Semi-Flush Convertible

$157.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3720-09

Collection name:

Arden

The two-light semi-flush convertible fixture from the Arden collection offers a comfortable silhouette that is both rustic and modern. The summer linen shades with etched glass diffuser coordinates with many other Progress Lighting styles like Cherish. This fixture can be mounted as a semi-flush or chain hung. This transitional style fixture is finished in Brushed Nickel.

  • This semi-flush mount or hanging light fixture from the Arden Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Drum shade design is ideal for rustic, modern farmhouse and transitional settings
  • Summer linen shade with an etched glass diffuser for a soft glow of light
  • Semi-flush fixture is convertible to a hanging pendant with included hardware and instructions
  • Soft brushed nickel accents completement the drum shade
  • Measures: 14 in x 14 in x 11.375 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3720-09

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Fabric

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Sitting Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Semi-Flush Convertible

UPC

785247197095

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 11.375 in

Gross Weight with Packaging

5.74 lb

Height

11.375 in

Length

14 in

Length - Installed

50 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10.78 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93063524