- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Mount
- Convertible
- Gulliver Collection Three-Light 17" Semi-Flush Convertible
Item Added to Your Cart!
Gulliver Collection Three-Light 17" Semi-Flush Convertible
Gulliver Collection Three-Light 17" Semi-Flush Convertible
By Progress Lighting
$283.03 USD
Collection Name:
Gulliver
Catalog ID:
P350049-141
Three circular bands wrap together to create an open design for Gulliver's 17" three-light semi-flush convertible fixture. This fixture can be mounted as a semi-flush for lower ceiling in a hallway or bedroom or as a hanging fixture for dining, kitchen or breakfast nook. Dual toned frame color combinations of a hand painted wood grained texture with Galvanized accents. A perfect complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.
- Design complements Rustic and Modern Farmhouse home decor accents, as well as Urban Industrial and Coastal interior settings
- This versatile fixture can be mounted semi-flush to the ceiling for hallways, entrances and bedrooms or as a hanging fixture for kitchen, dining rooms or breakfast nooks.
- Galvanized finish accents the three-light cluster and rods that hang from the three hand-painted embossed antique white wood gain pattern round circular bands.
- Use three medium base bulbs that are sold separately (75w max - LED/CFL/incandescent). Fully dimmable when used with dimmable bulbs.
- Measures 17” diameter and 13.5” height. Maximum length installed is 52.5 “. Chain included for use as a hanging fixture.
- Includes installation and mounting hardware for easy installation
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support Make your purchase today to breathe new life into your lighting design!
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Chain Qty | 1 EA |
Chain gauge | 6 Gauge |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | Yes |
Dusk to Dawn | No |
Finish Name | Galvanized Finish |
Finish Type | Painted |
Fixture Type | Semi-Flush Convertible |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain/Semi-Flush |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Style |
|
Type | Semi-Flush Convertible |
UPC | 785247219506 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 17 in x 17 in x 13.5 in |
Height | 13.5 in |
Length | 17 in |
Length - Installed | 52.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 8.6 lb |
Width | 17 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 75 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 20 |
Resource Links
Instruction Sheet Number | 93072786 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Gulliver_P350049
Gulliver_P350049-141
Please wait, preparing to download your file.