PROGRESS LIGHTING
Image of P350183-031 Lavelle Collection Three-Light Matte Black and Mocha finish Rattan Convertible Semi-Flush Ceiling or Hanging Pendant Light
Image of P350183-031 Lavelle Collection Three-Light Matte Black and Mocha finish Rattan Convertible Semi-Flush Ceiling or Hanging Pendant Light
play
3D View
Image of P350183-031 Lavelle Collection Three-Light Matte Black and Mocha finish Rattan Convertible Semi-Flush Ceiling or Hanging Pendant Light
+6
Image of P350183-031 Lavelle Collection Three-Light Matte Black and Mocha finish Rattan Convertible Semi-Flush Ceiling or Hanging Pendant Light

Lavelle Collection Three-Light Matte Black and Mocha finish Rattan Convertible Semi-Flush Ceiling or Hanging Pendant Light

$294.25 USD
OR

Brand: Progress Lighting

Catalog ID: P350183-031

Collection name: Lavelle

Gather under the organic glow of the Lavelle Collection 3-Light Natural Rattan Textured Black Global Semi-Flush Mount Convertible Ceiling Light. Light sources glow from between the openings of a natural rattan shade that creates an earthy design sure to add an organic touch to the living space it calls home. The smooth, stem, curved arms, and rounded light bases are coated in a textured black finish that complements the shade and adds a pinch of industrial character.

  • Application: Ideal for any hallway, stairwell, entryway, breakfast nook, or sitting room.
  • Style: Perfect for coastal, eclectic, farmhouse, or global style settings.
  • Finish: The smooth stem, curved arms, and rounded light bases are coated in a textured black finish that complements the shade and adds a pinch of industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from between the openings of a natural rattan shade that creates an earthy design sure to add an organic touch to the living space it calls home.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 15.625-inch width by 14.375-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Kempsey, Caisson, and Gulliver collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P350183-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Transitional
  • Rustic

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Downrod Or Close-To-Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Semi-flush mount light

UPC

785247244461

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.625 in x 15.625 in x 14.375 in

Height

14.375 in

Length

15.625 in

Length - Installed

66 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.5 lb

Width

15.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93124044

Media

3D AR Model