PROGRESS LIGHTING
PROG_P350109_020ctc_PRODIMAGE
PROG_P350109_020ctc_PRODIMAGE
PROG_P350109_020stemlit_PRODIMAGE
PROG_P350109_020ctclit_PRODIMAGE
PROG_P350109_020stem_PRODIMAGE
Discontinued
Clearance

Saluda Collection 18" Three-Light Semi-Flush Convertible

$56.55 USD
$245.96 USD

Brand:

Progress Lighting

Catalog ID:

P350109-020

Collection name:

Saluda

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Three-Light Semi-Flush Convertible in a Antique Bronze finish. Three-Light Semi-Flush Convertible in a Antique Bronze finish.

  • Clean comfortable forms with gentle curves are highlighted in Saluda
  • Softly shaped clear glass shades are accented with a banded ring and nestled on a socket cup to complete the form.
  • Clear glass shades
  • Antique Bronze finish
  • 3-light semi-flush convertible
  • Uses 3, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Measures 18" W x 12 7/8" H
  • The design features clean, precise fittings and a larger scale - and lends itself to Farmhouse, Coastal and Transitional spaces
  • Dry location listed
  • Shop the complete Saluda collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P350109-020

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal
  • Transitional

Type

Chandelier

UPC

785247223596

Warranty Length

1-year limited warranty

Dimensions

Dimensions

18 in x 18 in x 12.875 in

Height

12.875 in

Length

18 in

Length - Installed

63 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.68 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93092890

Resources and downloads