PROGRESS LIGHTING
PROG_P350145_015_herolit_PRODIMAGE
PROG_P350145_015_herolit_PRODIMAGE
PROG_P350145_015_glass_PRODIMAGE
PROG_Signal_Polished_Chrome_GeneralLit
PROG_P350145_015_hero_PRODIMAGE
Discontinued
Clearance

Signal Collection One-Light Flush Mount

$30.80 USD
$87.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350145-015

Collection name:

Signal

A smooth, Polished Chrome, circular ceiling plate plays host to a clear, blown glass shade encompassing the lightbulb in this Signal one-light flush mount. Courting a perfect balance of simple style and function, the fixture offers a touch of minimalism over a kitchen island or sink, in a hallway, or wherever focused light is called upon in coastal, modern farmhouse, and modern Interiors.

  • Ideal for over a kitchen island or sink, in a hallway, or wherever focused light is desired
  • Offers a clean, minimalist approach ideal for coastal, modern farmhouse, and modern interiors
  • One-light flush mount ceiling fixture with simple, clean lines
  • A clear, blown glass shade hangs from a double-banded, round ceiling plate
  • Finished in Polished Chrome
  • Measures 5-1/8 in diameter X 7-5/8 in height
  • Uses one 60-watt max medium base bulb, including the LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P350145-015

Category General

Close-To-Ceiling

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Coastal
  • Modern Farmhouse
  • Modern

Type

Flush-Mount

UPC

785247232680

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.125 in x 5.125 in x 7.625 in

Height

7.625 in

Length

5.125 in

Weight

1.76 lb

Width

5.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

64

Resources

Instruction Sheet Number

93101631

Resources and downloads