PROGRESS LIGHTING
PROG_P3452_20_PRODIMAGE
PROG_P3452_20_PRODIMAGE
PROG_swing_IMG_3180_detailshot
PROG_swing_IMG_3184_detailshot
+4
PROG_pl_lumens_chart

Swing Collection Three-Light 15" Flush Mount

$216.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3452-20

Collection name:

Swing

Three-light Flush Mount with mesh metal surround and natural brass accents for the vintage electric feel.

  • This flush mount light fixture from the Swing Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Complements rustic, farmhouse, coastal and urban industrial design styles.
  • Mesh shade in antique surround a three light cluster
  • Can be used with vintage bulbs to give it an industrial feel
  • Measures: 15 in x 15 in x 8.5 in
  • Uses three medium base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3452-20

Category General

Close-To-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Traditional/Casual

Type

Flush-Mount

UPC

785247189007

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 8.5 in

Gross Weight with Packaging

4.4 lb

Height

8.5 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.64 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

93058640