PROGRESS LIGHTING
Brushed bronze two-light pendant with clear glass shades.
Brushed bronze two-light pendant with clear glass shades.
Image of P500284-109 Atwell Collection Two-Light Brushed Bronze Clear Glass Luxe Pendant Light
Image of P500284-109 Atwell Collection Two-Light Brushed Bronze Clear Glass Luxe Pendant Light
+15
Image of P500284-109 Atwell Collection Two-Light Brushed Bronze Clear Glass Luxe Pendant Light

Atwell Collection Two-Light Brushed Bronze Clear Glass Luxe Pendant Light

$358.49 USD
OR

Brand: Progress Lighting

Catalog ID: P500284-109

Collection name: Atwell

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500284-109

Category General

Pendants

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Porcelain

Type

Pendant

UPC

785247240135

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.5 in x 13.5 in x 20.5 in

Height

20.5 in

Length

13.5 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

4.48 lb

Width

13.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93114436