PROGRESS LIGHTING
Six-light black pendant with open-cage design.
Six-light black pendant with open-cage design.
play
Bonn
Image of P500225-031 Bonn Collection Six-Light Matte Black Farmhouse Pendant Light
+3
Image of P500225-031 Bonn Collection Six-Light Matte Black Farmhouse Pendant Light

Bonn Collection Six-Light Matte Black Farmhouse Pendant Light

$432.63 USD
OR

Brand: Progress Lighting

Catalog ID: P500225-031

Collection name: Bonn

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500225-031

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Pendant

UPC

785247241699

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 23.125 in

Height

23.125 in

Length

22 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.14 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93104244

Media

Videos

play
Bonn