PROGRESS LIGHTING
Image of P400047-143 Briarwood Collection Four-Light Graphite Coastal Chandelier Light
Image of P400047-143 Briarwood Collection Four-Light Graphite Coastal Chandelier Light
play
3D View
play
Progress Lighting - Chandelier Heights
+8
Briarwood_P400047-143

Briarwood Collection Four-Light Graphite Coastal Chandelier Light

$328.57 USD
OR

Brand: Progress Lighting

Catalog ID: P400047-143

Collection name: Briarwood

Product details

General

Can be mounted up or down

No

Catalog Number

P400047-143

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional

Type

Chandelier

UPC

785247213597

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 12 in

Height

12 in

Length

20 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

14.34 lb

Width

20 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93076408

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Briarwood_P400047-143

3D AR Model