PROGRESS LIGHTING
PROG_P500093_143_PRODIMAGE
PROG_P500093_143_PRODIMAGE
PROG_conestee bronze_detail4_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_Chain_Graphic_72_inch_Info-Graphic

Conestee Collection Three-Light Graphite Farmhouse Pendant Light

$388.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500093-143

Collection name:

Conestee

The Conestee collection three-light pendant features a stunning armillary-style frame. Dual tone finish combination of Graphite with weathered gray accents. While Conestee is ideal for Rustic Farmhouse or Urban Industrial home environments, it can also be paired with a number of Coastal-inspired fixtures to complement natural wood materials.

  • Features a playful and functional armillary-style frame
  • Dual tone finish combination is popular with mixed metal accents found in home decor
  • Graphite with hand painted weathered gray accents
  • Uses three 60-watt max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting P7826-01
  • Conestee is ideal for Rustic Farmhouse or Urban Industrial home environments, it can also be paired with a number of Coastal-inspired fixtures to complement natural wood tones
  • Can be displayed individually or in groupings of two or more for customized design statements.

Product details

General

Can be mounted up or down

No

Catalog Number

P500093-143

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial

Type

Pendant

UPC

785247219063

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.25 in x 21.25 in x 24 in

Height

24 in

Length

21.25 in

Length - Installed

99 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.56 lb

Width

21.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93086156