PROGRESS LIGHTING
PROG_P400178_134_PRODIMAGE
PROG_P400178_134_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+7
PROG_Landree_silver_Ridge_GeneralLit

Landree Collection Five-Light Silver Ridge Luxe Chandelier Light

$614.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400178-134

Collection name:

Landree

A five-light inner cluster in Polished Nickel appears to float inside a Silver Ridge geometric outer cage in this Landree Collection chandelier. The frame is designed to dramatically surround each fixture, presenting depth, dimension and beauty. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Like a vision within a cloud, a golden cluster candelabra glows from within the sinuous metallic of an outer cage.
  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • The five-light chandelier works beautifully in an entry foyer, breakfast area, dining room or upscale family room
  • An excellent choice for Modern and Luxury interiors
  • Pearly Silver Ridge finish with Polished Nickel accents
  • Measures 23in diameter x 16in ht.
  • Uses five 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P400178-134

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • Luxury

Type

Chandelier

UPC

785247228614

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23 in x 23 in x 16 in

Height

16 in

Length

23 in

Length - Installed

81 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.14 lb

Width

23 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93097312