-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers, Foyer & Pendants
- Nissé Collection Nine-Light, Two-Tier Chandelier
Nissé Collection Nine-Light, Two-Tier Chandelier
With glamorous, vintage-modern appeal, Nisse nine-light, two-tier chandelier features Overscaled discs of clear glass to reflect and glimmer against the Polished Nickel finish. A center column features drops of opulent beads that cascade down sleek curved arms, forming a dramatic waterfall effect. For a dressier look, the fixture can be paired with accessory lampshades from Progress Lighting (sold separately).
- Polished Nickel finish.
- Glimmering overscale discs of clear glass.
- Opulent beads cascade down forming a dramatic waterfall effect.
- Fixture can be paired with accessory lampshades from Progress Lighting (sold separately.
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 |
Chain gauge | 9 |
Coating | plated |
Color | Nickel |
Color Generic | grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Fan - Dual mount | No |
Finish Name | Polished Nickel |
Finish Type | plated |
Fixture Type | Chandelier |
Glass | Clear |
Lamp Included | No |
Lamp Type | Candelabra Base |
Lamp Type Actual | Candelabra |
Lamp Type Basic | incandescent |
Lifestyle |
|
Mount location | ceiling chain |
Mounting Type | ceiling chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 9 |
Number of Lamps Total | 9 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | phenolic |
Style |
|
UPC | 785247159796 |
Warranty Length | 1 year warranty |
Dimensions
Gross Weight with Packaging | 28.6 lb |
Height | 39.625 in |
Length - Installed | 100.375 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 28.6 lb |
Width | 30 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | W |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.