text.skipToContent text.skipToNavigation

Nissé Collection Twenty-One-Light Three-Tier Chandelier

by Progress Lighting 

Collection Name:  Nisse

Catalog ID: P4630-104

With glamorous, vintage-modern appeal, Nisse twenty one-light, three tier chandelier features overscaled discs of clear glass to reflect and glimmer against the Polished Nickel finish. A center column of cylindrical glass beads is finished with a modern cut-prism pendalog drop. For a dressier look, the fixture can be paired with accessory lampshades from Progress Lighting (sold separately). Ten feet of 6 gauge chain is supplied for ceiling chain mount.

  • Polished Nickel finish.
  • Glimmering overscale discs of clear glass.
  • Cylindrical beaded glass with cut-prism pendalog drop hang from the top of the fixture.
  • Fixture can be paired with accessory lampshades from Progress Lighting (sold separately).

$3,001.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 6
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 21
Number of Lamps Total 21
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Luxury
  • Transitional
UPC 785247173693
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 49 lb
Height 54.1875 in
Length - Installed 179.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 49 lb
Width 43.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads