text.skipToContent text.skipToNavigation

One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Onion Pendant

Catalog ID: P5187-108

Uniquely shaped modern 10 inch pendant with sleek lines. This pendant utilizes an Oiled Rubbed Bronze finish with a white linen interior for optimal light output. This pendant is ideal for modern, transitional or urban industrial kitchens.

  • Fun and flirty one-light metal shade mini-pendant.
  • White gloss interior for optimal light output.
  • Oil Rubbed Bronze finish.
  • Includes two 6", one 12", two 15" stems and 6 links of chain.

$226.60 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Oil Rubbed Bronze
Finish Type painted
Fixture Type Mini-pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Urban Industrial
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting Type ceiling stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Modern
  • Urban Industrial
  • Transitional
UPC 785247164219
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 10.75 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7 lb
Width 10.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads