PROGRESS LIGHTING
Image of P500121-104 Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light
Image of P500121-104 Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light
Image of P500121-104 Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light
Image of P500121-104 Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light
+8
Image of P500121-104 Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light
Discontinued

Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light

$330.66 USD
OR

Brand: Progress Lighting

Catalog ID: P500121-104

Collection name: Seneca

Product details

General

Can be mounted up or down

No

Catalog Number

P500121-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Style

  • Modern Farmhouse
  • Luxe

Type

Pendant

UPC

785247233250

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 17.25 in

Height

17.25 in

Length

15 in

Length - Installed

83.5 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.5 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93098505