text.skipToContent text.skipToNavigation

Trestle Collection Four-Light Island Pendant

by Progress Lighting 

Collection Name: Trestle

Catalog ID: P4720-71

Fixtures within the Trestle collection offer a handsome look for industrial or rustic living spaces. Featuring a hand painted cage with geometric elements, pendant and linear options can revive a look over kitchen island or bar, as well as dining and living spaces. The Gilded Iron finish is enhanced by hand-painted oak accent. Four-light island light.

  • Handsome look for industrial or rustic living spaces.
  • Hand painted cage with geometric elements.
  • Hand-painted oak accent.

$451.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Gilded Iron
Finish Type painted
Fixture Type Linear chandelier
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Farmhouse
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Urban Industrial
  • Farmhouse
UPC 785247192427
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 32.5 in x 15 in x 20.375 in
Gross Weight with Packaging 16.5 lb
Height 20.375 in
Length 32.5 in
Length - Installed 95 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 20.9 lb
Width 15 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Trestle P4720-71

Installation/Instruction Manual (IOM)