text.skipToContent text.skipToNavigation

Arden Collection Twelve-Light, Three-Tier Chandelier

by Progress Lighting 

Collection Name:  Arden

Catalog ID: P4748-09

The twelve-light, three-tier chandelier from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial frame is crafted from overscaled tubing with complementing etched glass shades. This transitional style fixture is finished in Brushed Nickel.

  • Rustic and modern styling.
  • Features a substantial frame crafted from overscale tubing.
  • Coordinates well with other Progress Lighting styles such as Cherish.

$1,142.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 12
Number of Lamps Total 12
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247196104
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 16.03 lb
Height 41.5 in
Length - Installed 164.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 23.26 lb
Width 42 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads