PROGRESS LIGHTING
Image of P400325-109 Atwell Collection Five-Light Brushed Bronze Mid-Century Modern Chandelier
Image of P400325-109 Atwell Collection Five-Light Brushed Bronze Mid-Century Modern Chandelier
play
3D View
Image of P400325-109 Atwell Collection Five-Light Brushed Bronze Mid-Century Modern Chandelier
+8
Image of P400325-109 Atwell Collection Five-Light Brushed Bronze Mid-Century Modern Chandelier

Atwell Collection Five-Light Brushed Bronze Mid-Century Modern Chandelier

$407.00 USD

Brand: Progress Lighting

Catalog ID: P400325-109

Collection name: Atwell

Long lines ending in clear glass globe shades define the modern aesthetic of the Atwell Chandelier. One central stem is capped by clear glass, creating bright illumination from the light source glowing within. Atwell fits beautifully into mid-century modern and contemporary settings, delivering ambient illumination to foyers, dining rooms and living rooms.

  • Add modern flair to bedrooms, walk-in closets, laundry rooms, halls, foyers and kitchens with the Atwell Chandelier
  • The chandelier's clean, sleek style is ideal for mid-century modern, modern farmhouse, mountain modern and contemporary settings
  • The fixture is coated with a subtle brushed bronze gold-tone finish, enhancing its modern design
  • One central stem is capped by clear glass, creating bright illumination from the light source glowing within
  • Uses (5) 60-Watt maximum candelabra (G 16.5) base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 28 in. diameter by 5.87 in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P400325-109

Color

Gold

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253746

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 5.87 in

Height

5.87 in

Height Alt

19.87 in

Length

28 in

Length - Installed

61.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

4.65 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164192

Media

3D AR Model