PROGRESS LIGHTING
PROG_P400048_020_hero_PRODIMAGE
PROG_P400048_020_hero_PRODIMAGE
play
Briarwood_P400048-020
play
Briarwood P400048-020
+13
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic

Briarwood Collection Five-Light Linear Chandelier

$384.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400048-020

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 5-Light Bleached Oak Farmhouse Linear Island Chandelier. Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in in a rich oak faux painted wood finish complemented by antique bronze accents infuses the chandelier with charming country character.

  • Application: Ideal for any kitchen island or dining room table.
  • Perfect for coastal, craftsman, farmhouse, rustic, urban industrial, and vintage electric interiors
  • The open-caged light fixture features a painted faux-wood frame with a rich oak finish accented by an antique bronze plate.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 38-inch width by 9-inch height by 75-inch length (installed).
  • Certifications: cULus dry location listed.
  • Includes installation and mounting hardware for easy installation
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P400048-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional

Type

Linear Chandelier

UPC

785247213528

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 10 in x 9 in

Height

9 in

Length

38 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

13.81 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93076409