PROGRESS LIGHTING
PROG_P400048_031_hero_PRODIMAGE
PROG_P400048_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic
+4
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Briarwood Collection Five-Light Textured and Cerused Black Farmhouse Style Linear Island Chandelier Light

$384.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400048-031

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 5-Light Ceruse Black Farmhouse Linear Island Chandelier. Light sources exude a comforting country glow as they peak through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in a rustic ceruse black finish accented by a black plate on top of the structure infuses the chandelier with charming country character.

  • Application: Ideal for any kitchen island or dining room table.
  • Style: Perfect for coastal or farmhouse style settings.
  • Finish: A faux-wood frame coated in a rustic ceruse black finish accented by a black plate on top of the structure infuses the chandelier with charming country character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 38-inch width by 9-inch height by 75-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Durrell and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P400048-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247247387

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 10 in x 9 in

Height

9 in

Length

38 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

10.85 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93076410

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights