PROGRESS LIGHTING
Image of P4645-104WB Caress Collection Five-Light Polished Nickel Clear Water Glass Luxe Chandelier Light
Image of P4645-104WB Caress Collection Five-Light Polished Nickel Clear Water Glass Luxe Chandelier Light
play
Caress P4645-104WB
play
Progress Lighting - Chandelier Heights
+4
Image of P4645-104WB Caress Collection Five-Light Polished Nickel Clear Water Glass Luxe Chandelier Light
Discontinued

Caress Collection Five-Light Polished Nickel Clear Water Glass Luxe Chandelier Light

$821.26 USD
OR

Brand: Progress Lighting

Catalog ID: P4645-104WB

Collection name: Caress

Product details

General

Can be mounted up or down

No

Catalog Number

P4645-104WB

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear Water

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Candelabra Base (Krypton)

Lamp Type Actual

Krypton

Lamp Type Basic

Halogen

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

ceramic

Style

  • Luxury
  • New Traditional
  • Transitional
  • Coastal

Type

Chandelier

UPC

785247168408

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27 in x 27 in x 22 in

Gross Weight with Packaging

20 lb

Height

22 in

Length

27 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

20 lb

Width

27 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

4

Resources

Instruction Sheet Number

93038308

Media

Videos

play
Caress P4645-104WB
play
Progress Lighting - Chandelier Heights