text.skipToContent text.skipToNavigation

Caress Collection Sixteen-Light, Three-Tier Chandelier

by Progress Lighting 

Collection Name:  Caress

Catalog ID: P4685-104WB

Sixteen-light, three-tier chandelier. Caress features a chic, sophisticated sixteen-light, three-tier chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 in. chain is provided to allow the fixture to hang straight and level.

  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Ten feet of 6 gauge chain supplied for sloped ceilings.
  • Includes two 6" stems and 120 in of chain.

$2,591.16 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 6
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Clear water
Lamp Included Yes
Lamp Type Candelabra Base (Krypton)
Lamp Type Actual Krypton
Lamp Type Basic halogen
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location Ceiling Chain or Stem
Mounting for outlet box included strap
New Products No
Number of Lamps 16
Number of Lamps Total 16
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
UPC 785247173853
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 88 lb
Height 46.1875 in
Length - Installed 182 in
Note Weight of fixture exceeds NEC limits Yes
Overall Length with Overall Ht. W/Chain Or Stem
Weight 88 lb
Width 47 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No