PROGRESS LIGHTING
PROG_P4699_20_PRODIMAGE
PROG_P4699_20_PRODIMAGE
play
Cirrine P4699-20
play
Progress Lighting - Chandelier Heights
+7
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Cirrine Collection Three-Light Antique Bronze Etched White Glass Global Chandelier Light

$373.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4699-20

Collection name:

Cirrine

The three-light chandelier in the Cirrine collection appeals to the creative spirit within all of us. Hand formed arching elements are highlighted by an artistic painted finish that feathers from a rich bronze tone to a vintage brass accent. Etched white glass complements the artistic frame.

  • Hand formed arching elements.
  • Etched white glass complements the artistic frame.
  • Artistic painted finish that feathers from a rich bronze tone to a vintage brass accent.
  • Includes one 6", four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P4699-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Bohemian
  • Transitional

Type

Chandelier

UPC

785247195350

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 13.5 in

Gross Weight with Packaging

8.6 lb

Height

13.5 in

Length

18 in

Length - Installed

79.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

10.2 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93060779

Resources and downloads