PROGRESS LIGHTING
Image of P3791-20 Equinox Collection Eight-Light Oval Pendant
Image of P3791-20 Equinox Collection Eight-Light Oval Pendant
Image of P3791-20 Equinox Collection Eight-Light Oval Pendant
Image of P3791-20 Equinox Collection Eight-Light Oval Pendant
+4
Image of P3791-20 Equinox Collection Eight-Light Oval Pendant
Discontinued

Equinox Collection Eight-Light Oval Pendant

$1,208.57 USD
OR

Brand: Progress Lighting

Catalog ID: P3791-20

Collection name: Equinox

Product details

General

Can be mounted up or down

No

Catalog Number

P3791-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Coastal
  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247183616

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

39 in x 14.25 in x 26.375 in

Gross Weight with Packaging

34 lb

Height

26.375 in

Length

39 in

Length - Installed

150 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

34 lb

Width

14.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

2

Resources

Instruction Sheet Number

93053169