PROGRESS LIGHTING
PROG_P3841_104_PRODIMAGE
PROG_P3841_104_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_Equinox_Polished_Nickel_GeneralLit

Equinox Collection Five-Light Pendant

$426.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3841-104

Collection name:

Equinox

Inspired by ancient astronomy armillary spheres, the interlocking rings pivot for an infinite variety of positions. Five-light chandelier pendant in Polished Nickel is ideal for installations over a farmhouse table, dining room setting or kitchen island. Can be used individually or in groupings of two or more.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for luxury, transitional, modern, coastal, contemporary, and luxury settings.
  • Inspired by astronomy the concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a striking polished chrome finish.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 22 in x 22 in x 24.375 in
  • Uses five candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3841-104

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Coastal
  • Luxury
  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247206520

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 24.375 in

Height

24.375 in

Length

22 in

Length - Installed

99.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.44 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93028811