PROGRESS LIGHTING
PROG_P3827_12_hero_PRODIMAGE
PROG_P3827_12_hero_PRODIMAGE
PROG_P3827_12_herowcanopy_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
+9
PROG_P3827_12_straight_PRODIMAGE
Discontinued
Clearance

Equinox Collection Satin Brass Four-Light Sphere Pendant

$133.00 USD
$341.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3827-12

Collection name:

Equinox

Inspired by astronomy, you will love the ethereal design experience in this elegant pendant. Divine concentric rings pivot for an otherworldly demeanor. The smooth, stunning light bases and rings are coated in a gorgeous golden satin brass finish.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for mid-century modern, transitional, modern, coastal, contemporary, and luxury settings.
  • Divine concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a gorgeous golden satin brass finish.
  • Inspired by astronomy, you will love the ethereal design experience in this elegant pendant.
  • Measures 16-inch width by 18.38-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P3827-12

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Porcelain

Type

Chandelier

UPC

785247238651

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 18.38 in

Height

18.38 in

Length

16 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.51 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93017565