PROGRESS LIGHTING
Image of P4217-20 Drum Shade Collection Five-Light Antique Bronze White Textured Linen Shade Farmhouse Chandelier Light
Image of P4217-20 Drum Shade Collection Five-Light Antique Bronze White Textured Linen Shade Farmhouse Chandelier Light
play
3D View
play
Progress Lighting - Chandelier Heights
+13
Drum-Shade_P4217-20

Drum Shade Collection Five-Light Antique Bronze White Textured Linen Shade Farmhouse Chandelier Light

$336.38 USD
OR

Brand: Progress Lighting

Catalog ID: P4217-20

Collection name: Drum Shade

Freshen your home décor with a chandelier from the Drum Shade Collection. Light sources glow from within a crisp white textured fabric shade that gives a country-casual feel to this classic light fixture. The gently curving arms are coated in a beautiful antique bronze finish. A perfect piece for gracing an entryway or exuding a light over a meal at your dining table or breakfast nook.

  • Ideal for a dining room, kitchen, kitchen island, breakfast nook or bedroom.
  • Perfect for farmhouse, new traditional, and transitional style settings
  • Beautiful antique bronze finish
  • Crisp white textured fabric drum shade surrounds a beautiful 5-light cluster.
  • Use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 21-1/8-inch height by 21-5/8-inch diameter by 66-1/8-inch length installed
  • Includes installation and mounting hardware for easy installation
  • Certifications: cULus Dry Location Listed
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P4217-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

White Textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Traditional/Formal

Type

Chandelier

UPC

785247178988

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.625 in x 21.625 in x 21.125 in

Gross Weight with Packaging

8 lb

Height

21.125 in

Length

21.625 in

Length - Installed

66.125 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8 lb

Width

21.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

16

Resources

Instruction Sheet Number

93047497

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Drum-Shade_P4217-20

3D AR Model