PROGRESS LIGHTING
Image of P4735-09 Gather Collection Five-Light Brushed Nickel Etched Glass Traditional Chandelier Light
Image of P4735-09 Gather Collection Five-Light Brushed Nickel Etched Glass Traditional Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4735-09 Gather Collection Five-Light Brushed Nickel Etched Glass Traditional Chandelier Light
+4
Image of P4735-09 Gather Collection Five-Light Brushed Nickel Etched Glass Traditional Chandelier Light

Gather Collection Five-Light Brushed Nickel Etched Glass Traditional Chandelier Light

$171.05 USD
OR

Brand: Progress Lighting

Catalog ID: P4735-09

Collection name: Gather

Product details

General

Can be mounted up or down

No

Catalog Number

P4735-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Chandelier

UPC

785247193783

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23 in x 23 in x 17.5 in

Gross Weight with Packaging

3.6 lb

Height

17.5 in

Length

23 in

Length - Installed

62 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.2 lb

Width

23 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93062937

Media

Videos

play
Progress Lighting - Chandelier Heights