text.skipToContent text.skipToNavigation

Gather Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name:  Gather

Catalog ID: P4627-20EBWB

Nine-light, two-tier chandelier from Gather possesses a smart simplicity to complement today's home. Antique bronze metal arms descend downwards and curve sharply to prop white etched glass shades. Etched glass add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. 10 feet of 9 gauge chain is supplied for ceiling chain mount.

  • Antique Bronze finish
  • Swooping metal arms deliver volume to the fixture
  • White etched glass shades provide distinctive lighting

$68.00 USD

$68.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain gauge 9
Coating painted or acid
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched
Lamp Included Yes
Lamp Shape GU24
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic Compact Fluorescent
Lifestyle Transcend
LowVoltage No
Mount location ceiling chain
Mounting for outlet box included strap
Number of Lamps 9
Number of Lamps Total 9
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main GU24
Socket Type sockets
Style Contemporary/Soft
UPC 785247166985
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 25 lb
Height 20.5 in
Length - Installed 84 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 25 lb
Width 27.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) CSA
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads