- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Goodwin Collection Five-Light Matte Black Modern Farmhouse Chandelier
Item Added to Your Cart!
Goodwin Collection Five-Light Matte Black Modern Farmhouse Chandelier
Goodwin Collection Five-Light Matte Black Modern Farmhouse Chandelier
By Progress Lighting
$341.00 USD
Collection Name:
Goodwin
Catalog ID:
P400316-31M
The Goodwin Chandelier features a clean design that seamlessly blends with today's modern decor. Angular, crisp lines highlight the frame’s modern profile. Columns of clear glass shade offer bright illumination for bedrooms, dining rooms and living rooms in modern farmhouse settings.
- Goodwin features a clean design that is ideal for dining rooms, foyers, bedrooms, living rooms, and laundry rooms
- The light's angular profile highlights transitional, modern traditional and modern farmhouse settings
- The fixture is coated with a soft matte black finish
- Clear glass shades deliver a modern flair to the fixture's contemporary form
- Uses (5) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
- Measures 24 in. diameter by 15.5 in. height
- Includes 48 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Chandelier |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain Or Stem |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | Yes |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247253104 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 24 in x 24 in x 15.5 in |
Height | 15.5 in |
Length | 24 in |
Length - Installed | 66.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 7.5 lb |
Width | 24 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 96 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 22 | No |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93164378 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.