Can be mounted up or down
No
Catalog Number
P500158-141
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Pendant
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Type
Chandelier
UPC
785247226146
Warranty Length
1-year Limited Warranty
Dimensions
21 in x 21 in x 33.75 in
Height
33.75 in
Length
21 in
Length - Installed
108.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
12.01 lb
Width
21 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V
Wire Length
180 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
7
Instruction Sheet Number
93094633