text.skipToContent text.skipToNavigation
Discontinued

Gulliver Collection Eight-Light Foyer

By Progress Lighting 

Collection Name:  Gulliver

Catalog ID: P500158-143

By Progress Lighting
$675.00 USD $769.12
Collection Name:  Gulliver
Catalog ID:  P500158-143
The eight-light foyer in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Graphite finish with weathered oak accents The hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.
  • Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
  • The distinguished two-tiered eight-light foyer is ideal for tall foyers and also looks great in libraries, vaulted great rooms or as a pair in large dining rooms
  • Its rustic styling is ideal for Coastal or Farmhouse spaces
  • Graphite Finish with banding that resembles weathered gray-stained wood
  • Measures 21in diameter x 33 3/4in ht.
  • Uses eight, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product Variations

PROG_P500158_143_PRODIMAGE
P500158-143
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 8
Number of Lamps Total 8
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Coastal
Type Chandelier
UPC 785247226153
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 21 in x 21 in x 33.75 in
Height 33.75 in
Length 21 in
Length - Installed 108.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 12.01 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 7

Resource Links

Instruction Sheet Number 93094633

Resources and Downloads