text.skipToContent text.skipToNavigation

Gulliver Collection Five-Light Galvanized Finish Coastal Chandelier Light

By Progress Lighting 

Collection Name:  Gulliver

Catalog ID: P400158-141

By Progress Lighting
$556.82 USD
Collection Name:  Gulliver
Catalog ID:  P400158-141
The five-light chandelier in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Galvanized finish with antique white accents The hand painted wood grained texture finished to emulate weathered driftwood complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.
  • Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
  • Change the look instantly with accessory shades in Natural Burlap (P860041) or Flax Linen (P860042) options
  • The distinguished five-light chandelier is ideal for foyers, entryways, kitchens and breakfast nooks – and positioned over farmhouse dining tables
  • Its rustic styling is ideal for Coastal or Farmhouse spaces
  • Galvanized Finish with banding that resembles sun-bleached wood
  • Measures 26in diameter x 30in ht.
  • Uses five, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product Variations

PROG_P400158_141t8_PRODIMAGE
P400158-141
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Galvanized Finish
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location Ceiling Chain
Mounting for outlet box included plate
New Products No
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Coastal
Type Chandelier
UPC 785247226085
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 26 in x 26 in x 30 in
Height 30 in
Length 26 in
Length - Installed 105.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 10.58 lb
Width 26 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 6

Resource Links

Instruction Sheet Number 93094630

Resources and Downloads