text.skipToContent text.skipToNavigation

Gulliver Collection Four-Light Foyer

by Progress Lighting 

Collection Name:  Gulliver

Catalog ID: P500157-143

The four-light foyer in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Graphite finish with weathered oak accents The hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
  • The distinguished four-light foyer is ideal for foyers and entries
  • Also looks great in libraries, dens or as a pair over a kitchen island or farmhouse dining table
  • Its rustic styling is ideal for Coastal or Farmhouse spaces
  • Graphite Finish with banding that resembles weathered gray-stained wood
  • Measures 17in diameter x 26 1/4in ht.
  • Uses four, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$451.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Coastal
Type Chandelier
UPC 785247226139
Warranty Length 1-year Limited Warranty

Dimensions

Height 26.25 in
Length - Installed 102.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.14 lb
Width 17.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads